IESNA:LM-63-2002
[TEST]P1201601
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-827-U-T2
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4877
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
715 732.1 741.4 733.1 705.2 648.5 603.2 601.9 624.7 656.3
703.6 766.8 849.1 961.4 1087.2 1208.3 1333.5 1469.7 1622.1 1753.8
1817.2 1784.1 1660.6 1435.8 1050.2 672.1 460.1 334.4 243.8 180.6
130.7 99.9 80.2 59 33.6 11.9 0
715 736.2 745.8 738.1 710.6 654.2 608.2 604 625.5 655.8
701.1 762.6 841.6 949.7 1077.8 1200.3 1327.3 1465 1619.2 1756.1
1829.4 1807.1 1693 1488.3 1120.5 715.5 488.1 355.6 258.8 191
138.5 105.8 84.1 65.5 38 15.5 0
715 735 745.3 739.6 716.1 665.9 616.9 609.4 628.6 658.9
700.3 759.8 837.4 938.6 1065.9 1205.9 1328.1 1449.5 1604.7 1754.3
1847.2 1855.8 1773.7 1560.7 1210.6 798.4 563.9 420.3 313.1 227.5
165.4 123.4 93.7 79.2 47.9 16.8 0
715 733.7 746.3 745.8 730.8 694.6 646.5 623.4 631.4 656.3
694.3 746.1 813.6 899.5 1005.6 1124.7 1250.5 1380.6 1525.8 1687.8
1826.5 1888.9 1853.7 1722.5 1451.3 1025.1 691.2 531.8 420.3 326.1
249.5 182.7 128.6 90.3 64.7 25.4 0
715 733.7 749.7 756.2 749.2 728.2 690.2 657.1 650.6 665.6
696.1 741.4 796.8 868.7 958.3 1063.6 1179.3 1300.7 1434.2 1592.8
1767.5 1911.7 1969.9 1918.1 1737 1353.5 875 570.1 438.6 355.1
284.1 227.5 174.4 124.7 79.7 34.7 0
715 731.9 750.5 765.5 771.2 767 749.2 721.2 700 698.2
715 749.7 798.1 858.7 935 1029.7 1141.3 1265.2 1394.3 1534.3
1708 1899.2 2060.2 2138.1 2096.4 1882.9 1401.6 829.4 461.4 311.6
237.3 178 133.3 91.9 56.2 23.3 0
715 731.6 751.3 772.5 789.8 801.7 806.1 801.5 789.6 782.1
790.3 815.7 854 903.4 970.2 1057.7 1163.8 1285.9 1422.3 1567.7
1714.5 1881.9 2083 2317.4 2517 2578 2414.5 1873.6 1135 561.8
280.3 173.9 113.3 69.1 39.6 15.3 0
715 729 749.7 775.3 800.9 825 851.4 877.3 898.8 917.7
939.1 965 999.4 1047.1 1113.6 1202.8 1314.9 1444.3 1587.1 1736.2
1880.1 2022.9 2181.3 2401 2738.5 3160.3 3476.5 3462.1 2942.9 2138.9
1249.9 575 232.1 117.2 52 15 0
715 726.9 745.6 771.4 800.2 833 871.9 916.4 966.3 1022
1087.9 1161.4 1238.3 1321.6 1419.2 1539.5 1677.5 1825.5 1974.3 2112.7
2244.7 2368.9 2490.1 2618.4 2800.9 3110.1 3601.3 4078.7 4068.4 3496
2438.6 1156.3 365.4 139 64.7 21.2 0
715 723.6 741.4 765.5 794.5 828.9 869.5 916.1 966.3 1026.1
1096.5 1176.2 1262.1 1359.7 1479.5 1628.5 1805.8 2007.7 2197.6 2376.2
2543.6 2694.8 2827.8 2969.8 3153.8 3455.6 3933.8 4426.6 4557.5 4122.2
2899.7 1162 309.3 119.6 53.1 15.8 0
715 722.8 739.6 762.6 789.6 820.4 859.2 903.2 952.3 1008.5
1074.5 1148.2 1226.7 1314.1 1420.2 1553.2 1713.2 1888.6 2064.9 2233.9
2395.9 2549.1 2694 2845.6 3043.1 3339.1 3845.3 4288.9 4392.7 3990
2923 1227.2 324.5 120.6 47.4 13.2 0
715 720.2 734.7 755.4 779.5 807.2 841.3 879.9 921.3 968.6
1022.7 1082.8 1143.1 1208.3 1287.2 1384.8 1504.3 1637.1 1772.4 1907
2039 2161.4 2277.3 2403.6 2578.6 2869.2 3298.8 3661.1 3641.1 3234.1
2375.9 1001.5 266.3 101.4 39.1 10.1 0
715 718.9 730.6 748.2 768.3 791.4 819.3 848.8 878.8 910.9
946.9 984.4 1018.6 1048.1 1079.7 1119 1170.2 1232.1 1299.4 1371.6
1447.4 1523.7 1600.1 1692 1836.1 2105 2478.7 2713.1 2542.8 2127.2
1510 633.5 174.7 68.8 29.5 8.8 0
715 713.7 718.4 727.2 736.2 745.6 753.1 754.4 745 722.8
687.9 641.3 584.9 525.6 467.6 421.3 387.4 365.9 358.4 363.1
380.2 399.3 406.8 398.5 380.7 352 297.9 225.4 172.1 139.2
111.3 87.2 66.5 47.4 29.2 10.9 0
715 706.7 702.9 700 695.6 685.5 663.5 627.3 576.1 522.2
476.9 441 413.8 391.3 373.4 360.7 350.9 344.2 339.3 335.1
326.8 313.1 294.2 270.2 240.4 210.9 187.9 168.7 149.8 130.7
111.3 92.4 72.7 51.2 30.8 10.4 0
715 699.5 686.6 671 650.8 620.1 579.9 540.6 508.3 481.9
459.1 439.2 421.8 405.3 389 373.7 361.3 350.9 341.3 329.4
313.1 292.7 273.5 258 243.3 225.9 206.5 186.6 169 151.1
128.9 107.1 84.1 60.8 35.5 16.3 0
715 692.5 669 641.8 608.9 572.2 544 525.9 511.1 495.1
476.9 458.3 439.9 422.1 403.4 383.3 363.3 346 331.5 318.3
306.7 296.6 287.8 277.7 262.7 240.4 218.7 201.1 183.7 165.6
146.7 126 104 79.7 52.8 28.2 0
715 690.2 656.5 620.1 583.3 554.6 540.9 535.7 528.7 515.8
497.6 475.4 452.1 429.3 405.8 380.4 355.3 333.6 317.8 307.7
298.9 291.7 284.9 266.8 244 233.2 221.5 209.1 194.1 178
160.4 143.1 124.5 98.6 74.5 42.7 0
715 685.3 645.2 603.5 569.1 550.4 547.6 550.2 547.3 533.9
512.7 487 457.3 431.7 403.7 379.9 359.7 338.5 319.1 302
288.8 280 263.4 243 234.2 223.3 211.7 199.5 186.6 172.4
156.8 144.4 124 101.7 77.1 44.3 0
715 681.9 636.9 592.4 562.1 550.7 554.6 560.8 559 546
522.5 492.2 458.8 424.4 395.2 380.7 363.6 338 308.2 286
271.7 263.2 243.3 231.4 221.5 210.4 198.2 185.3 171.3 156.8
142.6 132 110.5 88.2 66.5 40.6 0
715 680.1 629.1 585.1 558.2 551 557.9 565.5 564.9 552
527.9 496.4 459.6 419.5 385.1 368.8 345.5 314.2 286.7 269.9
258 249.2 231.9 222.8 211.9 201.1 188.4 175.7 162.3 148
136.4 139.7 103.3 76.3 56.4 23.5 0
715 682.2 632.2 586.7 559.2 551.5 557.7 566.5 566.5 553.5
529.5 497.9 461.4 421 385.6 369.5 346 313.9 287.5 269.9
257 249.5 230.8 222 211.4 201.1 188.9 176 163 148
134.6 126.8 96 76.3 58.2 33.6 0
